User Profile Desktop
Catalog navigation
CAD model selection
Discontinued product
Original part
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Generating CAD models
Available CAD models
No CAD models available

Additional files
The following files are available for the current project.
Selectable products: 1
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
CNSORDERNO
Order Number
1211-36
LOD
LOD Level
BZ
Designation
Prefix® Betonbaudose 35
AO
Exit opening Ø
35
mm
T
Depth
95
mm
B
Width
290
mm
BUD
for concrete covers
20-60 mm
MK
Markings for cables and DIN EN conduits up to Ø 25 mm
6
IP
Inner packaging
25
ST
OP
Outer packaging
50
ST
CNSEAN
EAN-Code
4013456545632
CNSMASSEXACT
Individual net weight
81.100
g
CNSVOLUMEEXACT
Single volume
2.064
L
ETIM40
ETIM 40
EC002601
INFOLINK
Data Sheet
HTML (Online)
Additional Information

1211-36 - Conc. const. wall light connection box1211-36

Description:Conc. const. wall light connection box
Company:KAISER
Last change:28.02.2018
Path:kaiser/betonbau/1211_36.prj

Standard classifications

etim4.0
EC002601
revit
RVT_CP; RVT_CP_CONDUITCONNECTOR; RVT_CP_CONDUITCONNECTOR; RVT_METRICGENERICMODELFACEBASED
Previews
Location of catalog vendor
Select a country to see the local offices