Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1204-24 - Conc. const. end and transition bush
Bill of material
1204-24
CNSORDERNO
Art. No.
1204-24
BZ
Designation
Conc. const. end and transition bush, for M20 conduits, with plaster skin, 2-part, Ø 30 x 32 mm
LOD
Level of details
D
Diameter
30 mm
H
Height
32 mm
R
DIN EN conduit Ø
20 mm
AT
Number of parts
2
SF
Visible area Ø
23 mm
CNSMASSEXACT
Individual net weight
5.968 g
CNSVOLUMEEXACT
Single volume
0.037 l
CNSEAN
EAN code
4013456352704
INFOLINK
Data sheet
HTML (Online)
INFOTEXT
Infotext
End and transition bush for conduits diameter 20 mm, on-site mixed concrete (1204-24) made of plastic, halogen-free, fire-resistance 650°C, for connection of installation conduits or as wall or ceiling exit for nailing to the on-site concrete formwork, sealed on the formwork side with plaster skin, 2-part, for DIN EN conduits diameter 20 mm, diameter x height: 30 x 32 mm, visible area after formwork striking diameter 23 mm Manufacturer/Type Kaiser Art. No. 1204-24
ETIM40
ETIM 40
EC001796
Procurement
Last updateMar 15, 2024, 11:08 AM
Part number1204-24
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/kaiser/catalogItem/70a42265-a4e2-425b-af30-c71b6b02579e
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Mar 15, 2024, 11:08 AM
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices