Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1202-34 - Conc. const. wall and ceil. trans. 30°
Bill of material
1202-34
CNSORDERNO
Art. No.
1202-34
BZ
Designation
Conc. const. wall and ceil. trans. 30°, for M25 conduits, with plaster skin, 2-part, 72 x 35 x 78 mm
LOD
Level of details
L
Length
72 mm
B
Width
35 mm
H
Height
78 mm
R
DIN EN conduit Ø
25 mm
AT
Number of parts
2
SF
Visible area Ø
28 mm
CNSMASSEXACT
Individual net weight
9.500 g
CNSVOLUMEEXACT
Single volume
0.011 l
CNSEAN
EAN code
4013456355569
INFOLINK
Data sheet
HTML (Online)
INFOTEXT
Infotext
Wall and ceiling transition 30° for conduits diameter 25 mm, on-site mixed concrete (1202-34), plastic, halogen-free, fire-resistance 650°C, for connecting installation conduits or as a wall or ceiling exit, for fixing nails on on-site mixed concrete formwork, with support element attachment Diameter 20 mm for fitting to the opposing formwork, to the formwork side, sealed with plaster skin, 2-part, for DIN EN conduits diameter 20 mm, Length x Width x Height: 72 x 35 x 78 mm, visible surface after striking of formwork Ø 28 mm Kaiser Art. No.: 1202-34
ETIM40
ETIM 40
EC001796
Procurement
Last updateMar 15, 2024, 11:08 AM
Part number1202-34
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/kaiser/catalogItem/d98cdb59-c396-4027-b97b-8d3e11def448
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Mar 15, 2024, 11:08 AM
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    KAISER
    1202-29 - Conc. const. wall and ceil. trans. 30°
    KAISER
    1204-34 - Conc. const. end and transition bush
    KAISER
    1202-04 - Conc. const. wall and ceil. trans. 30°
    KAISER
    1255-01 - B1 one-gang box
    KAISER
    1204-24 - Conc. const. end and transition bush
    KAISER
    1204-29 - Conc. const. end and transition bush
    KAISER
    9955 - Wall exit
    KAISER
    1265-11 - B1 one-gang junction box
    KAISER
    1261-14 - Conc. constr. wall-ceil. transition 90°
    KAISER
    1261-12 - Conc. constr. wall-ceiling transition
    KAISER
    1265-01 - B1 one-gang junction box
    KAISER
    1269-40 - Concrete construction, two-gang junction box
    KAISER
    1260-01 - B1 large conduit one-gang junction box
    KAISER
    1261-43 - Concrete construction oval funnel
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices