Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1200-00 - Concrete construction one-gang box
Bill of material
1200-00
CNSORDERNO
Article number
1200-00
LOD
LOD Level
T
Depth
55 mm
SA
Screw spacing
83 mm
RK
Markings for cables and DIN EN conduits up to Ø 25 mm
8
AT
Number of parts
2
CNSMASSEXACT
Individual net weight
52.2 g
CNSVOLUMEEXACT
Single volume
0.702 L
CNSEAN
EAN code
4013456330009
ETIM40
ETIM 40
EC002601
INFOLINK
Data sheet
HTML (Online)
INFOTEXT
One-gang box for Italian and American accessories for 3 modules in monoblock design (single row) Installation opening 60 x 90 mm Depth 55 mm Screw spacing 83 mm Markings for cables and DIN EN conduits up to Ø 25 mm: 8
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices